COMPANY HEADER
Print Back
G1103-KRR-B-AS2/V Radial Insert Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A G1103-KRR-B-AS2/V

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 48.5 mm

Locking Device

N/A Eccentric Collar

Operating Temperature Range

N/A -20 to 120 ÂșC

Outer Ring Width

N/A 0.81250 in

Outside Diameter

N/A 2.4409 in

Radial Dynamic Load Capacity

N/A 4350 lbf

Radial Static Load Capacity

N/A 2550 lbf

Seal Type

N/A Contact Seal

Series

N/A G..-KRR-B-AS2

Weight

N/A 1 lb