Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A G1107-KRR-B-AS2/V |
Bore Diameter |
N/A 1.4375 in |
Bore Type |
N/A Round |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 2.0196 in |
Locking Device |
N/A Eccentric Collar |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outer Ring Width |
N/A 0.8860 in |
Outside Diameter |
N/A 2.8346 in |
Radial Dynamic Load Capacity |
N/A 5800 lbf |
Radial Static Load Capacity |
N/A 3450 lbf |
Seal Type |
N/A Contact Seal |
Series |
N/A G..-KRR-B-AS2 |
Weight |
N/A 1.4500 lb |