Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GRA014-NPP-B-AS2/V |
Bore Diameter |
N/A 0.8750 in |
Bore Type |
N/A Round |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 31 mm |
Locking Device |
N/A Eccentric Collar |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outer Ring Width |
N/A 0.59060 in |
Outside Diameter |
N/A 52 mm |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1760 lbf |
Seal Type |
N/A Contact Seal |
Series |
N/A GRA..-NPP-B-AS2 |
Weight |
N/A 0.5 lb |