Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GRAE15-XL-NPPB |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 15 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 19 mm |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4012802800906 |
Outer Ring Width |
N/A 12 mm |
Outside Diameter |
N/A 40 mm |
Overall Width |
N/A 28.60 mm |
Radial Dynamic Load Capacity |
N/A 10100 N |
Radial Static Load Capacity |
N/A 4750 N |
Seal Type |
N/A P-Seal |
Weight |
N/A 0.32 lb |