Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GAY100-NPP-B-AS2/V |
Bearing Material |
N/A Chrome Steel |
Bore Diameter |
N/A 1.0000 in |
Bore Type |
N/A Round |
Finish/Coating |
N/A Chrome Plated |
Inner Ring Width |
N/A 27 mm |
Locking Device |
N/A Set Screw |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outer Ring Width |
N/A 0.5910 in |
Outside Diameter |
N/A 2.0472 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1760 lbf |
Seal Type |
N/A Contact Seal |
Series |
N/A GAY..-NPP-B-AS2 |
Weight |
N/A 0.42 lb |