Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A PE35-XL |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Round |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4012802802030 |
Outer Ring Width |
N/A 21 mm |
Outside Diameter |
N/A 80 mm |
Overall Width |
N/A 40 mm |
Radial Dynamic Load Capacity |
N/A 27500 N |
Radial Static Load Capacity |
N/A 15300 N |
Seal Type |
N/A P-Seal |
Weight |
N/A 1.69 lb |