Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GNE80-XL-KRRB |
Bearing Material |
N/A 52100 Steel |
Bore Diameter |
N/A 80 mm |
Bore Type |
N/A Round |
Inner Ring Width |
N/A 73 mm |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4012802809107 |
Outer Ring Width |
N/A 41 mm |
Outside Diameter |
N/A 170 mm |
Overall Width |
N/A 93.6 mm |
Radial Dynamic Load Capacity |
N/A 131000 N |
Radial Static Load Capacity |
N/A 87000 N |
Seal Type |
N/A R-Seal |