Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCS209-111LD1NR |
Series |
N/A UCS2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 1.6875 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Duty Type |
N/A Standard Duty |
Internal Clearance |
N/A CN |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359227970 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 3.3465 in |
Overall Width |
N/A 1.9370 in |
Weight |
N/A 1.69 lb |