Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UEL214-211D1 |
Series |
N/A UEL2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 2.6875 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Fillet Radius |
N/A 0.0787 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 2.6890 in |
Locking Device |
N/A Eccentric Collar |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.2992 in |
Outside Diameter |
N/A 4.9213 in |
Overall Width |
N/A 3.3740 in |
Radial Dynamic Load Capacity |
N/A 13900 lbf |
Radial Static Load Capacity |
N/A 9900 lbf |
Seal Type |
N/A Contact Seal |
Weight |
N/A 6.24 lb |