COMPANY HEADER
Print Back
Formula AS205-1PK
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AS205

Series

N/A AS2

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Inside Ring Width

N/A 1.0630 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359856842

Outside Ring Width

N/A 0.5906 in

Outside Diameter

N/A 2.0472 in