Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A F-UC208-108D1 |
Series |
N/A F-UC |
Bearing Material |
N/A Stainless Steel |
Bore Diameter |
N/A 1.5000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Fillet Radius |
N/A 0.0591 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 1.9370 in |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.8268 in |
Outside Diameter |
N/A 3.1496 in |
Overall Width |
N/A 1.9370 in |
Radial Dynamic Load Capacity |
N/A 6550 lbf |
Radial Static Load Capacity |
N/A 4000 lbf |
Seal Type |
N/A Contact Seal |