Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UC316-303D1 |
Series |
N/A UC3 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 3.1875 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Fillet Radius |
N/A 0.0984 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 3.3858 in |
Locking Device |
N/A Set Screw Collar |
Maximum Speed |
N/A 1800 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.7717 in |
Outside Diameter |
N/A 6.6929 in |
Overall Width |
N/A 3.3858 in |
Radial Dynamic Load Capacity |
N/A 27700 lbf |
Radial Static Load Capacity |
N/A 19400 lbf |
Seal Type |
N/A Contact Seal |
Weight |
N/A 12.28 lb |