COMPANY HEADER
Print Back
UELS308-108D1C3 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELS308-108D1C3

Series

N/A UELS

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Inside Ring Width

N/A 1.6260 in

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359781243

Outside Ring Width

N/A 1.0630 in

Outside Diameter

N/A 3.5433 in