Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UK316D1 |
Series |
N/A UK |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 80 mm |
Bore Type |
N/A Tapered 1:12 |
Duty Type |
N/A Intermediate Duty |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 58 mm |
Locking Device |
N/A Adapter Mount |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 45 mm |
Outside Diameter |
N/A 170 mm |
Overall Width |
N/A 58 mm |
Radial Dynamic Load Capacity |
N/A 123000 N |
Radial Static Load Capacity |
N/A 86500 N |
Seal Type |
N/A Contact Seal |
Weight |
N/A 9.79 lb |