COMPANY HEADER
Print Back
AEL210
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AEL210

Series

N/A AEL2

Bore Diameter

N/A 50 mm

Bore Type

N/A Round

Inside Ring Width

N/A 1.1890 in

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359673906

Outside Ring Width

N/A 0.7874 in

Outside Diameter

N/A 3.5433 in