Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AELS201-008N |
Series |
N/A AELS2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 0.5000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Fillet Radius |
N/A 0.0236 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 0.7480 in |
Locking Device |
N/A Eccentric Collar |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.4724 in |
Outside Diameter |
N/A 1.5748 in |
Overall Width |
N/A 1.126 in |
Radial Dynamic Load Capacity |
N/A 2160 lbf |
Radial Static Load Capacity |
N/A 1030 lbf |
Seal Type |
N/A Contact Seal |
Weight |
N/A 0.29 lb |