Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A F-UC206-104D1 |
Series |
N/A F-UC206 |
Bearing Material |
N/A Stainless Steel |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Fillet Radius |
N/A 0.0394 in |
Inside Ring Width |
N/A 1.5000 in |
Locking Device |
N/A Set Screw Collar |
Mounting Type |
N/A 2-Bolt Base |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.7480 in |
Outside Diameter |
N/A 2.4409 in |
Overall Width |
N/A 1-1/2 in |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Radial Dynamic Load Capacity |
N/A 4400 lbf |
Radial Static Load Capacity |
N/A 2540 lbf |
Seal Type |
N/A Contact Seal |