Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCX18-308D1 |
Series |
N/A UCX |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 3.5000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Intermediate Duty |
Fillet Radius |
N/A 0.0984 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 4.0945 in |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.5354 in |
Outside Diameter |
N/A 6.6929 in |
Overall Width |
N/A 4.0945 in |
Radial Dynamic Load Capacity |
N/A 24500 lbf |
Radial Static Load Capacity |
N/A 18400 lbf |
Seal Type |
N/A Contact Seal |