Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UC217-307D1 |
Series |
N/A UC2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 3.4375 in |
Bore Type |
N/A Round |
Duty Type |
N/A Standard Duty |
Fillet Radius |
N/A 0.0984 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 3.3740 in |
Locking Device |
N/A Set Screw Collar |
Maximum Speed |
N/A 1900 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.4173 in |
Outside Diameter |
N/A 5.9055 in |
Overall Width |
N/A 3.3740 in |
Radial Dynamic Load Capacity |
N/A 18800 lbf |
Radial Static Load Capacity |
N/A 14400 lbf |
Seal Type |
N/A Contact Seal |
Weight |
N/A 7.3600 lb |