COMPANY HEADER
Print Back
UC204D1 20MM Bearing Insert with (No Suggestions)
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UC204D1

Series

N/A UC2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 31 mm

Locking Device

N/A Set Screw Collar

Maximum Speed

N/A 6700 rpm

Operating Temperature Range

N/A -40 to 120 ÂșC

Outside Ring Width

N/A 17 mm

Outside Diameter

N/A 47 mm

Overall Width

N/A 31 mm

Radial Dynamic Load Capacity

N/A 12800 N

Radial Static Load Capacity

N/A 6650 N

Seal Type

N/A Contact Seal

Weight

N/A 0.360 lb