Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UC306D1 |
Series |
N/A UC3 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 38 mm |
Locking Device |
N/A Set Screw Collar |
Maximum Speed |
N/A 4400 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 23 mm |
Outside Diameter |
N/A 72 mm |
Overall Width |
N/A 38 mm |
Radial Dynamic Load Capacity |
N/A 26700 N |
Radial Static Load Capacity |
N/A 15000 N |
Seal Type |
N/A Contact Seal |
Weight |
N/A 1.23 lb |