Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCX12D1 |
Series |
N/A UCX |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 60 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Intermediate Duty |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 65.1 mm |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 32 mm |
Outside Diameter |
N/A 120 mm |
Overall Width |
N/A 65.10 mm |
Radial Dynamic Load Capacity |
N/A 57500 N |
Radial Static Load Capacity |
N/A 40000 N |
Seal Type |
N/A Contact Seal |
Weight |
N/A 3.33 lb |