Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UEL311-200D1W3 |
Series |
N/A UEL3 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 2.0000 in |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Fillet Radius |
N/A 0.0984 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 2.1890 in |
Locking Device |
N/A Eccentric Collar |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 1.3386 in |
Outside Diameter |
N/A 4.7244 in |
Overall Width |
N/A 2.8740 in |
Radial Dynamic Load Capacity |
N/A 16100 lbf |
Radial Static Load Capacity |
N/A 10100 lbf |
Seal Type |
N/A Contact Seal |