COMPANY HEADER
Print Back
SUC204-12FG1 Insert SS Solid Lube
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SUC204-12FG1

Series

N/A SUC

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Inside Ring Width

N/A 1.2205 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359858327

Outside Ring Width

N/A 0.6693 in

Outside Diameter

N/A 1.8504 in