COMPANY HEADER
Print Back
SUC207-23FG1, Setscrew, Stainless Insert
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SUC207-23FG1

Series

N/A SUC

Bore Diameter

N/A 1.4375 in

Bore Type

N/A Round

Inside Ring Width

N/A 1.6890 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359858334

Outside Ring Width

N/A 0.7874 in

Outside Diameter

N/A 2.8346 in