COMPANY HEADER
Print Back
SUC208-24FG1 Setscrew, Stainless Insert
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SUC208-24FG1

Series

N/A SUC

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Inside Ring Width

N/A 1.9370 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359858341

Outside Ring Width

N/A 0.8268 in

Outside Diameter

N/A 3.1496 in