COMPANY HEADER
Print Back
MUC208FD 40 mm Stainless Insert Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MUC208FD

Series

N/A MUC

Bearing Material

N/A Stainless Steel

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 42.9 mm

Locking Device

N/A Set Screw Collar

Operating Temperature Range

N/A -40 to 120 ÂșC

Outside Ring Width

N/A 21 mm

Outside Diameter

N/A 80 mm

Overall Width

N/A 42.90 mm

Radial Dynamic Load Capacity

N/A 24900 N

Radial Static Load Capacity

N/A 14300 N

Seal Type

N/A Contact Seal