Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SUC206-20 |
Series |
N/A SUC |
Bearing Material |
N/A Stainless Steel |
Bore Diameter |
N/A 1.2500 in |
Bore Type |
N/A Round |
Fillet Radius |
N/A 0.0197 in |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 1.5000 in |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.7480 in |
Outside Diameter |
N/A 2.4409 in |
Overall Width |
N/A 1-1/2 in |
Radial Dynamic Load Capacity |
N/A 3450 lbf |
Radial Static Load Capacity |
N/A 2590 lbf |
Seal Type |
N/A Contact Seal |