COMPANY HEADER
Print Back
A-UC206-103MFG1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A A-UC206-103MFG1

Series

N/A A-UC

Bore Diameter

N/A 1.1875 in

Bore Type

N/A Round

Inside Ring Width

N/A 1.5000 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359876314

Outside Ring Width

N/A 0.7480 in

Outside Diameter

N/A 2.4409 in