COMPANY HEADER
Print Back
A-UC208-108MFG1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A A-UC208-108MFG1

Series

N/A A-UC

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Inside Ring Width

N/A 1.9370 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359876345

Outside Ring Width

N/A 0.8268 in

Outside Diameter

N/A 3.1496 in