Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UC319D1 |
Series |
N/A UC3 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 95 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Heavy-Duty |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 103 mm |
Locking Device |
N/A Set Screw Collar |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 51 mm |
Outside Diameter |
N/A 200 mm |
Overall Width |
N/A 103 mm |
Radial Dynamic Load Capacity |
N/A 153000 N |
Radial Static Load Capacity |
N/A 119000 N |
Seal Type |
N/A Contact Seal |