COMPANY HEADER
Print Back
A-UCX18-307D1 Bearing Insert
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A A-UCX18-307D1

Series

N/A A-UCX

Bore Diameter

N/A 3.4375 in

Bore Type

N/A Round

Inside Ring Width

N/A 4.0945 in

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359630046

Outside Ring Width

N/A 1.5354 in

Outside Diameter

N/A 6.6929 in