Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A A-UEL215-215D1 |
Series |
N/A A-UEL2 |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 1.5748 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Duty Type |
N/A Standard Duty |
Internal Clearance |
N/A CN |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359013153 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 5.1181 in |
Overall Width |
N/A 3.6220 in |
Weight |
N/A 6.78 lb |