Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AS203-011 |
Series |
N/A AS2 |
Bore Diameter |
N/A 0.6875 in |
Bore Type |
N/A Round |
Inside Ring Width |
N/A 0.8661 in |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 4547359021431 |
Outside Ring Width |
N/A 0.4724 in |
Outside Diameter |
N/A 1.5748 in |
Weight |
N/A 0.17 lb |