Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NPS106RPC |
Series |
N/A NPS |
Bearing Material |
N/A Through Hardened Steel |
Bore Diameter |
N/A 1.3750 in |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Double Sealed |
Duty Type |
N/A Standard Duty |
Inside Ring Width |
N/A 1.0000 in |
Internal Clearance |
N/A C3 |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359492422 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Ring Width |
N/A 0.7480 in |
Outside Diameter |
N/A 2.8346 in |
Overall Width |
N/A 1.5315 in |
Radial Dynamic Load Capacity |
N/A 5800 lbf |
Radial Static Load Capacity |
N/A 3450 lbf |
Seal Type |
N/A Contact Seal |