Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UK310D1 |
Series |
N/A UK |
Bore Diameter |
N/A 1.9685 in |
Bore Type |
N/A Round |
Inside Ring Width |
N/A 1.6142 in |
Locking Device |
N/A Adapter Mount |
UPC Code |
N/A 4547359242133 |
Outside Ring Width |
N/A 1.2598 in |
Outside Diameter |
N/A 4.3307 in |