COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Seals, Shields, and End Covers
>
Bearing End Caps and Covers
>
NTN Closed Bearing End Caps
> Item # 04544669
Item # 04544669, NTN 8.20 Pound (lb) Weight Closed Bearing End Cap
CM-UCP210D1 Ball Bearing Pillow Block
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
CM-UCP210D1
Compatible Housed Unit
N/A
P210D1
End Cap Type
N/A
Closed End Cap
Material
N/A
Cast Iron
Weight
N/A
8.20 lb