COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Seals, Shields, and End Covers
>
Bearing End Caps and Covers
>
NTN Closed Bearing End Caps
> Item # 07144666
Item # 07144666, NTN 30 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap
CF30 1-3/16" and 1-1/4" R Closed End Caps
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
CF30
Compatible Bore Diameter
N/A
30 mm
End Cap Type
N/A
Closed End Cap
UPC Code
N/A
3413520477394
Material
N/A
Polybutylene Terephthalate (PBT) Thermoplastic