COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Seals, Shields, and End Covers
>
Bearing End Caps and Covers
>
NTN Closed Bearing End Caps
> Item # 07186140
Item # 07186140, NTN 40 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap
CF40 Plastic Closed Cover End Cap
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
CF40
Compatible Bore Diameter
N/A
40 mm
End Cap Type
N/A
Closed End Cap
UPC Code
N/A
3413520477417
Material
N/A
Polybutylene Terephthalate (PBT) Thermoplastic