Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM34 |
Face Diameter |
N/A 193 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB34 |
Material |
N/A Steel |
Outside Diameter |
N/A 220 mm |
Overall Nut Width |
N/A 26 mm |
Series |
N/A KM |
Slot Depth |
N/A 7 mm |
Slot Width |
N/A 16 mm |
Thread Size |
N/A M170 x 3 |
Weight |
N/A 6.1600 lb |