Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM28 |
Face Diameter |
N/A 160 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB28 |
Material |
N/A Steel |
Outside Diameter |
N/A 180 mm |
Overall Nut Width |
N/A 22 mm |
Series |
N/A KM |
Slot Depth |
N/A 6 mm |
Slot Width |
N/A 14 mm |
Thread Size |
N/A M140 x 2 |
Weight |
N/A 3.43 lb |