Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM4 |
Face Diameter |
N/A 26 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB4 |
Material |
N/A Steel |
Outside Diameter |
N/A 32 mm |
Overall Nut Width |
N/A 6 mm |
Series |
N/A KM |
Slot Depth |
N/A 2 mm |
Slot Width |
N/A 4 mm |
Thread Size |
N/A M20 x 1 |
Weight |
N/A 0.04 lb |