Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM3 |
Face Diameter |
N/A 24 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB3 |
Material |
N/A Steel |
Outside Diameter |
N/A 28 mm |
Overall Nut Width |
N/A 5 mm |
Series |
N/A KM |
Slot Depth |
N/A 2 mm |
Slot Width |
N/A 4 mm |
Thread Size |
N/A M17 x 1 |
Weight |
N/A 0.03 lb |