Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM13 |
Face Diameter |
N/A 79 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB13 |
Material |
N/A Steel |
Outside Diameter |
N/A 85 mm |
Overall Nut Width |
N/A 12 mm |
Series |
N/A KM |
Slot Depth |
N/A 3 mm |
Slot Width |
N/A 7 mm |
Thread Size |
N/A M65 x 2 |
Weight |
N/A 0.460 lb |