Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM23 |
Face Diameter |
N/A 137 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB23 |
Material |
N/A Steel |
Outside Diameter |
N/A 150 mm |
Overall Nut Width |
N/A 19 mm |
Series |
N/A KM |
Slot Depth |
N/A 5 mm |
Slot Width |
N/A 12 mm |
Thread Size |
N/A M115 x 2 |
Weight |
N/A 2.22 lb |