Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM40 |
Face Diameter |
N/A 226 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB40 |
Material |
N/A Steel |
Outside Diameter |
N/A 250 mm |
Overall Nut Width |
N/A 29 mm |
Series |
N/A KM |
Slot Depth |
N/A 8 mm |
Slot Width |
N/A 18 mm |
Thread Size |
N/A M200 x 3 |
Weight |
N/A 8.1 lb |