Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM5 |
Axial Load Rating |
N/A 44 kN |
Face Diameter |
N/A 32 mm |
Lock Washer or Locking Device Part Number |
N/A MB5 |
UPC Code |
N/A 4012801052191 |
Material |
N/A Steel |
Outside Diameter |
N/A 38 mm |
Overall Nut Width |
N/A 7 mm |
Series |
N/A KM |
Thread Size |
N/A M25 x 1.5 |
Weight |
N/A 0.07 lb |