Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A KM25 |
Face Diameter |
N/A 148 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A MB25 |
Material |
N/A Steel |
Outside Diameter |
N/A 160 mm |
Overall Nut Width |
N/A 21 mm |
Series |
N/A KM |
Slot Depth |
N/A 5 mm |
Slot Width |
N/A 12 mm |
Thread Size |
N/A M115 x 2 |
Weight |
N/A 2.67 lb |