Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 35SH40 |
Bushing Bore Range |
N/A 0.5000 to 1.6875 in |
Bushing Size |
N/A SH |
Bushing Type |
N/A QD Bushing |
Chain Number |
N/A 35 |
Chain Pitch Size |
N/A 3/8 in |
Hardened Teeth |
N/A No |
Length Through Bore |
N/A 0.8125 in |
UPC Code |
N/A 097039378378 |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 40 |
Pitch Diameter |
N/A 4.78 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.1680 in |
Weight |
N/A 1 lb |