Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 40SK80 |
Bushing Bore Range |
N/A 0.5000 to 2.5000 in |
Bushing Size |
N/A SK |
Bushing Type |
N/A QD Bushing |
Chain Number |
N/A 40 |
Chain Pitch Size |
N/A 1/2 in |
Hardened Teeth |
N/A No |
Length Through Bore |
N/A 1.2500 in |
UPC Code |
N/A 097039379061 |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 80 |
Pitch Diameter |
N/A 12.736 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.2840 in |
Weight |
N/A 10.50 lb |